(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sash Replaceable Door Roller Stainless Steel (8/8½/9/12/14/15/17/20) Type

Sash Replaceable Door Roller Stainless Steel (8/8½/9/12/14/15/17/20) Type

· A variety of different types are available for fitting the metallic sash frames of various manufacturers.
· Can be fitted in just a single-action.
· The roller height can be easily adjusted.
· Includes a hole for preventing horizontal shift.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Possible to install with one touch.
●Has a height adjustment function.(adjusted width 5mm)

Usage

●For sash replacement.

Specification

●Q'ty Per Pack(piece):2
●Stainless steel car with bearing

Materials

●Outer Frame: Stainless Steel(SUS301)
●Inner Frame: Stainless Steel(SUS304)
●Core Rod: Stainless Steel(SUS304)
●Wheel: Stainless Steel(SUS303)
Part Number
ABS-0091
ABS-0121
ABS-0141
ABS-0151
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Wheel Diameter
(mm)
2 Piece(s) 1 Day(s) 9 Type25
2 Piece(s) 1 Day(s) 12 Type28
2 Piece(s) 1 Day(s) 14 Type28
2 Piece(s) 1 Day(s) 15 Type35

Loading...

  1. 1
 

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)