(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Dedicated for 2x4 (two by four) Construction Method / Desi CN Nails

Dedicated for 2x4 (two by four) Construction Method / Desi CN Nails

For 2 × 4 construction, also known as wall frame construction, dedicated nails certified by JIS must be used.
The length is carved into the nail head, enabling semi-permanent size identification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
31201020
31201025
31201030
31201035
31201070
31201075
31201080
31201085
Part NumberMinimum order quantityVolume DiscountDays to ShipLength Surface Treatment (Details) Nail Head Diameter
(mm)
Wire diameter
(mm)
Qty.
(kg)
1 Piece(s) 16 Day(s) or more 50.8Green paint6.72.8725
1 Piece(s) 16 Day(s) or more 63.5[Yellow Painted] Yellow Painting7.13.3325
1 Piece(s) 16 Day(s) or more 76.2Blue Coating7.93.7625
1 Piece(s) 16 Day(s) or more 88.9Red coating8.74.1125
1 Piece(s) 16 Day(s) or more 50.8Green paint6.72.875×4 boxes
1 Piece(s) 16 Day(s) or more 63.5[Yellow Painted] Yellow Painting7.13.335×4 boxes
1 Piece(s) 16 Day(s) or more 76.2Blue Coating7.93.765×4 boxes
1 Piece(s) 16 Day(s) or more 88.9Red coating8.74.115×4 boxes

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Painting / Coating
Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)