• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

125 Type, Plug Cock (Bronze)

Part Number

Configured Part Number is shown.

 
Part Number
T-MC-8
T-MC-10
T-MC-15
T-MC-20
T-MC-25
T-MC-32
T-MC-40
T-MC-50
T-MC-80
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
16 Day(s) or more 1/4B1/4B4230125
16 Day(s) or more 3/8B3/8B4533125
16 Day(s) or more 1/2B1/2B4736125
16 Day(s) or more 3/4B3/4B5540125
16 Day(s) or more 1B1B6047130
16 Day(s) or more 1 1/4B1 1/4B7057140
16 Day(s) or more 1 1/2B1 1/2B8063150
16 Day(s) or more 2B2B10080160
16 Day(s) or more 3B3B125100200

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Oil
Nominal Pressure 125 Type Ball Valve Type Standard bore Supply Side, Connection Type G
Control Side, Connection Type G Handle Shape Lever Body Lining No
Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)