• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

125, Flat Instrustar Hinge (with Nylon Ring)

Part Number

Configured Part Number is shown.

 
Part Number
125-1
125-2
125-3
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
11 Day(s) or more Hair line
15 Day(s) or more [Coating] Gold Paint
15 Day(s) or more [Bronze Plating] Ancient Bronze

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 102
Operating Environment Standard Body Material SUS304 Width W(mm) 102
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)