135, Special Thickness Hinge

Part Number

Configured Part Number is shown.

 
Part Number
135-51-1
135-51-3
135-64-1
135-64-3
135-76-1
135-76-3
135-89-1
135-89-3
135-102-1
135-102-3
135-127-1
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
15 Day(s) or more 50.8Hair line35.5
15 Day(s) or more 50.8[Bronze Plating] Ancient Bronze35.5
15 Day(s) or more 64Hair line42
15 Day(s) or more 64[Bronze Plating] Ancient Bronze42
15 Day(s) or more 76Hair line50.2
15 Day(s) or more 76[Bronze Plating] Ancient Bronze50.2
15 Day(s) or more 89Hair line60
15 Day(s) or more 89[Bronze Plating] Ancient Bronze60
9 Day(s) or more 102Hair line66.5
15 Day(s) or more 102[Bronze Plating] Ancient Bronze66.5
15 Day(s) or more 127Hair line82

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material SUS304 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)