181, Mid-Thickness Hinge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
181-51-2
181-64-2
181-76-2
181-89-2
181-102-2
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
13 Day(s) or more 51[Coating] Gold Paint30
13 Day(s) or more 64[Coating] Gold Paint33
13 Day(s) or more 76[Coating] Gold Paint42
13 Day(s) or more 89[Coating] Gold Paint48
13 Day(s) or more 102[Coating] Gold Paint57

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material SUS304 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)