199, Sleeve Hinge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
199-1
199-2
199-3
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
15 Day(s) or more 48102
15 Day(s) or more 57127
15 Day(s) or more 70154.5

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Hair line Additional Function No
Reversed Left and Right Combination Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)