779, FD Rail Z42 Hinge (with 2-Stage Spring)

Part Number

Configured Part Number is shown.

 
Part Number
779FD-Z42-1
779FD-Z42-3
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
15 Day(s) or more [Coating] Cream Paint
15 Day(s) or more [Bronze Plating] Bronze plating

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Zinc Alloy Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)