• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

127, Front Attachment Flag Hinge

127, Front Attachment Flag Hinge

For medium door, soundproof door, wooden fire door

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
127-2-1
127-2-2
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Reversed
14 Day(s) or more [Coating] Gold PaintFor Right Side
14 Day(s) or more [Coating] Gold PaintFor Left Side

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 127
Operating Environment Standard Body Material SUS304 Width W(mm) 63
Additional Function No Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)