1602S, Gravity Hinge for Solid Applications (Compliant with Both Standard and Public Specifications)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1602S-40-L
1602S-40-R
1602SA-PL-SR
1602SA-PR-SL
1602SB-PL-SR
1602SB-PR-SL
Part NumberVolume DiscountDays to ShipReversed Specifications
14 Day(s) or more For Left Side 40 mm (2 pcs./Set)
14 Day(s) or more For Right Side 40 mm (2 pcs./Set)
14 Day(s) or more For Left Side 13 mm (3 Plates/Set) with Nominal Plate
14 Day(s) or more For Right Side 13 mm (3 Plates/Set) with Nominal Plate
14 Day(s) or more For Left Side16: 20 mm with Nominal Plates (3 Plates/Set)
14 Day(s) or more For Right Side16: 20 mm with Nominal Plates (3 Plates/Set)

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 111.5
Operating Environment Standard Body Material Brass Main Body Surface Treatment Satin Chrome
Width W(mm) 86 Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)