1604B, Gravity Hinge (Engraved Type)

Part Number

Configured Part Number is shown.

 
Part Number
1604B-1
1604B-2
Part NumberVolume DiscountDays to ShipApplied Load
(N)
Reversed
14 Day(s) or more 147For Right Side
14 Day(s) or more 147For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 102
Operating Environment Standard Body Material SUS304 Main Body Surface Treatment Hair line
Width W(mm) 89 Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)