• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

179, Adjustment Hinge (Door-Side Adjusted)

Part Number

Configured Part Number is shown.

 
Part Number
179-1-1
179-2-1
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
14 Day(s) or more [Coating] Coating of silver
14 Day(s) or more [Coating] Gold Paint

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 107
Operating Environment Standard Body Material Steel plate Width W(mm) 107
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)