182, Inspection Port Flag Hinge

182, Inspection Port Flag Hinge

[Uses] For inspection door (made of steel)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

182-1

 
Part Number
182-1
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 76
Operating Environment Standard Body Material SUS304 Main Body Surface Treatment Hair line
Width W(mm) 80 Additional Function No Reversed For Right Side
Mounting Method Screw Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 182-1 in the 182, Inspection Port Flag Hinge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)