191, Combination Flag Hinge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
191-1
191-4
191R-1
191R-4
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Specifications
14 Day(s) or more Hair lineSquare Corner
12 Day(s) or more Mirror SurfaceSquare Corner
14 Day(s) or more Hair lineRound Corner
14 Day(s) or more Mirror SurfaceRound Corner

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 101.6
Operating Environment Standard Body Material SUS304 Width W(mm) 89
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)