195A, Noiseless Flag Hinge (Front Attachment Type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
195A-1
195A-2
195A-3
195A-7
195A-8
195AR-1
195AR-2
195AR-3
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Specifications
14 Day(s) or more Hair lineSquare Corner
14 Day(s) or more [Coating] Gold PaintSquare Corner
14 Day(s) or more [Bronze Plating] Ancient BronzeSquare Corner
14 Day(s) or more [Coating] Pink Golden PaintingSquare Corner
14 Day(s) or more [Nickel Plating] Black Nickel PlatingSquare Corner
14 Day(s) or more Hair lineRound Corner
14 Day(s) or more [Coating] Gold PaintRound Corner
14 Day(s) or more [Bronze Plating] Ancient BronzeRound Corner

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 102
Operating Environment Standard Body Material SUS304 Width W(mm) 89
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)