• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

195B, Noiseless Flag Hinge (Engraved Type) (195B-1)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

195B-1

 
Part Number
195B-1
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Specifications
14 Day(s) or more Hair lineSquare Corner

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 102
Operating Environment Standard Body Material SUS304 Width W(mm) 88
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 195B-1 in the 195B, Noiseless Flag Hinge (Engraved Type) series.

Products like this...

Part Number
195B-2
195B-3
195BR-1
195BR-2
195BR-3
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Specifications
14 Day(s) or more [Coating] Gold PaintSquare Corner
14 Day(s) or more [Bronze Plating] Ancient BronzeSquare Corner
14 Day(s) or more Hair lineRound Corner
14 Day(s) or more [Coating] Gold PaintRound Corner
14 Day(s) or more [Bronze Plating] Ancient BronzeRound Corner

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)