• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

195DR, Noiseless Flag Hinge (Front Attachment, Engraved Type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

195DR

 
Part Number
195DR
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 102
Operating Environment Standard Body Material SUS304 Main Body Surface Treatment Hair line
Width W(mm) 89 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 195DR in the 195DR, Noiseless Flag Hinge (Front Attachment, Engraved Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)