• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

195K, Combination Front Attachment Flag Hinge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

195K-2

 
Part Number
195K-2
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
14 Day(s) or more [Coating] Gold Paint

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 104
Operating Environment Standard Body Material SUS304 Width W(mm) 86
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 195K-2 in the 195K, Combination Front Attachment Flag Hinge series.

Products like this...

Part Number
195K-1
195K-3
195K-5
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
9 Day(s) or more Hair line
14 Day(s) or more [Bronze Plating] Ancient Bronze
14 Day(s) or more [Satin] Satin brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)