• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

195KM, Combination Front Attachment Flag Hinge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
195KM-2
195KM-7
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
14 Day(s) or more [Coating] Gold Paint
14 Day(s) or more [Coating] Pink Golden Painting

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 104
Operating Environment Standard Body Material SUS304 Width W(mm) 84.7
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks Specifications Flag Hinge

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)