146, Reinforced Glass Gravity Hinge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
146-4-1
146-4-2
Part NumberVolume DiscountDays to ShipApplied Load
(N)
Reversed
14 Day(s) or more 392For Right Side
14 Day(s) or more 392For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Glass Hinge Length L(mm) 120 Operating Environment Standard
Body Material SCS13 Main Body Surface Treatment Mirror Surface Width W(mm) 82
Additional Function No Opening Angle θ(deg) 180 Mounting Method Screw
Mounting Screw Hole Type Countersinks Specifications Main Hinge Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)