• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

153, Pivot Hinge (Protruding Support with Vertical Frame)

Part Number

Configured Part Number is shown.

 
Part Number
153-1
153-2
Part NumberVolume DiscountDays to ShipApplied Load
(N)
Reversed
14 Day(s) or more 588For Right Side
14 Day(s) or more 588For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Pivot Shape Length L(mm) 150 Operating Environment Standard
Body Material Malleable Cast Iron Main Body Surface Treatment Baked Paint +Hairline Width W(mm) 19
Additional Function No Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)