1602D, Emergency Release Gravity Hinge

Part Number

Configured Part Number is shown.

1602D

 
Part Number
1602D
Part NumberVolume DiscountDays to ShipApplied Load
(N)
14 Day(s) or more 196

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 103 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Hair line Width W(mm) 25
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks Specifications Hinge Main Body

Please check the type/dimensions/specifications of the part 1602D in the 1602D, Emergency Release Gravity Hinge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)