1602B, Gravity Hinge

Part Number

Configured Part Number is shown.

1602B

Part Number
1602B
Part NumberVolume DiscountDays to ShipApplied Load
(N)
14 Day(s) or more 196

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 100 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Hair line Width W(mm) 29
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 1602B in the 1602B, Gravity Hinge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)