1602C, Gravity Hinge (for Frames)

1602C, Gravity Hinge (for Frames)

[Uses] For lavatory booth, hot water service room, counter, catering room, operating room, etc.

Part Number

Configured Part Number is shown.

1602C

Part Number
1602C
Part NumberVolume DiscountDays to ShipApplied Load
(N)
9 Day(s) or more 196

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 81 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Hair line Width W(mm) 29
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 1602C in the 1602C, Gravity Hinge (for Frames) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)