• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

1602ND, Emergency Release Gravity Hinge

Part Number

Configured Part Number is shown.

1602ND

Part Number
1602ND
Part NumberVolume DiscountDays to ShipApplied Load
(N)
12 Day(s) or more 294

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 99 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Barrel Grinding Width W(mm) 26.7
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 1602ND in the 1602ND, Emergency Release Gravity Hinge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)