190WD, Pinpoint Hinge (Frame Support Type)

Part Number

Configured Part Number is shown.

Part Number
190WD-1-1
190WD-1-2
190WD-2-1
190WD-2-2
190WD-4-1
190WD-4-2
190WD-9-1
190WD-9-2
Part NumberVolume DiscountDays to ShipApplied Load
(N)
Main Body Surface Treatment Reversed
14 Day(s) or more 294[Nickel Plating] Satin NickelFor Right Side
14 Day(s) or more 294[Nickel Plating] Satin NickelFor Left Side
14 Day(s) or more 294[Coating] Gold PaintFor Right Side
14 Day(s) or more 294[Coating] Gold PaintFor Left Side
14 Day(s) or more 294[Chrome Plating] Pearl ChromeFor Right Side
14 Day(s) or more 294[Chrome Plating] Pearl ChromeFor Left Side
14 Day(s) or more 294[Chrome Plating] Chrome PlatingFor Right Side
14 Day(s) or more 294[Chrome Plating] Chrome PlatingFor Left Side

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 63 Operating Environment Standard
Body Material Stainless steel + ABS resin Width W(mm) 53.5 Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)