600P, Gravity Hinge (Public Specifications)

Part Number

Configured Part Number is shown.

Part Number
600-P13-1
600-P13-2
Part NumberVolume DiscountDays to ShipApplied Load
(N)
Reversed
14 Day(s) or more 392For Right Side
14 Day(s) or more 392For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 114 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Honing Width W(mm) 55
Additional Function No Mounting Method Screw Mounting Screw Hole Type Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)