601B, Lavatory Hinge

Part Number

Configured Part Number is shown.

601B

Part Number
601B
Part NumberVolume DiscountDays to ShipApplied Load
(N)
9 Day(s) or more 147

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 114.5 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Barrel Grinding Width W(mm) 43
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 601B in the 601B, Lavatory Hinge series.