• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

779, FD Rail, Z43 Hinge (with Spring)

Part Number

Configured Part Number is shown.

779FD-Z43-1

Part Number
779FD-Z43-1
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
14 Day(s) or more [Coating] Cream Paint

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Operating Environment Standard Body Material Zinc Alloy
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part 779FD-Z43-1 in the 779, FD Rail, Z43 Hinge (with Spring) series.

Products like this...

Part Number
779FD-Z43-3
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
14 Day(s) or more [Bronze Plating] Bronze plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)