(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC Medium/Heavy-Duty Roller ø57

AC Medium/Heavy-Duty Roller ø57

[Features]·ø57 roller for medium and heavy duties. ·Thickness is t1.5.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PM570AS-5-600-3-200
PM570AS-10-200-3-200
PM570AS-10-300-3-200
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Nominal Peripheral Speed
(m/min)
1 Piece(s) 67 Day(s) or more 6005
1 Piece(s) 8 Day(s) or more 20010
1 Piece(s) 13 Day(s) or more 30010

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Bearing No Roller Material STKM12 Outer Dia. D(Ø) 57
Properties Standard Lining No Surface Treatment Trivalent Chromate
Load (Reference)(N) 2940 or Less Drive Standard Power Supply Three-Phase 200 V
Motor Type Standard Motor Specification Outer Diameter(φ) 57

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)