• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AC Motor Pulley, IP-G

Part Number

Configured Part Number is shown.

 
Part Number
IP-G-5-250-3-200
IP-G-5-250-3-200-PL
IP-G-5-270-3-200-WA
IP-G-5-300-3-200
IP-G-5-300-3-200-PL
IP-G-5-350-3-200
IP-G-5-350-3-200-PL
IP-G-5-350-3-200-WA
IP-G-5-400-3-200
IP-G-5-400-3-200-PL
IP-G-5-400-3-200-WA
IP-G-5-450-3-200
IP-G-5-450-3-200-PL
IP-G-5-450-3-200-WA
IP-G-5-500-3-200
IP-G-5-500-3-200-PL
IP-G-5-500-3-200-WA
IP-G-5-550-3-200
IP-G-5-550-3-200-PL
IP-G-5-600-3-200
IP-G-5-600-3-200-PL
IP-G-10-250-3-200
IP-G-10-250-3-200-PL
IP-G-10-270-3-200-WA
IP-G-10-300-3-200
IP-G-10-300-3-200-PL
IP-G-10-300-3-200-WA
IP-G-10-350-3-200
IP-G-10-350-3-200-PL
IP-G-10-400-3-200
IP-G-10-400-3-200-PL
IP-G-10-400-3-200-WA
IP-G-10-450-3-200
IP-G-10-450-3-200-PL
IP-G-10-450-3-200-WA
IP-G-10-450-3-200-WA-PL
IP-G-10-500-3-200
IP-G-10-500-3-200-PL
IP-G-10-500-3-200-WA
IP-G-10-550-3-200
IP-G-10-550-3-200-PL
IP-G-10-600-3-200
IP-G-10-600-3-200-PL
IP-G-10-600-3-200-UR121A
IP-G-15-250-3-200
IP-G-15-250-3-200-PL
IP-G-15-300-3-200
IP-G-15-300-3-200-PL
IP-G-15-300-3-200-WA
IP-G-15-350-3-200
IP-G-15-350-3-200-PL
IP-G-15-350-3-200-WA
IP-G-15-400-3-200
IP-G-15-400-3-200-PL
IP-G-15-400-3-200-WA
IP-G-15-450-3-200
IP-G-15-450-3-200-PL
IP-G-15-500-3-200
IP-G-15-500-3-200-PL
IP-G-15-550-3-200
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Properties Lining Lining Material Lining Hardness
(Shore A)
Lining Color Load (Reference)
(N)
Power Supply Motor Specifications Pipe Specifications Nominal Peripheral Speed
(m/min)
20 Day(s) or more 115250StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115250StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115270Standard / Water ResistanceNo---980[Three-phase 200V] Three-Phase 200 VWater Proofing-5
20 Day(s) or more 115300StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115300StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115350StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115350StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115350Standard / Water ResistanceNo---980[Three-phase 200V] Three-Phase 200 VWater Proofing-5
20 Day(s) or more 115400StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115400StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115400Standard / Water ResistanceNo---980[Three-phase 200V] Three-Phase 200 VWater Proofing-5
20 Day(s) or more 115450StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115450StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115450Standard / Water ResistanceNo---980[Three-phase 200V] Three-Phase 200 VWater Proofing-5
20 Day(s) or more 115500StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115500StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115500Standard / Water ResistanceNo---980[Three-phase 200V] Three-Phase 200 VWater Proofing-5
20 Day(s) or more 115550StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115550StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115600StandardNo---980[Three-phase 200V] Three-Phase 200 V--5
20 Day(s) or more 115600StandardNo---980[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications5
20 Day(s) or more 115250StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115250StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115270Standard / Water ResistanceNo---637[Three-phase 200V] Three-Phase 200 VWater Proofing-10
20 Day(s) or more 115300StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115300StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115300Standard / Water ResistanceNo---637[Three-phase 200V] Three-Phase 200 VWater Proofing-10
20 Day(s) or more 115350StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115350StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115400StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115400StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115400Standard / Water ResistanceNo---637[Three-phase 200V] Three-Phase 200 VWater Proofing-10
20 Day(s) or more 115450StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115450StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115450Standard / Water ResistanceNo---637[Three-phase 200V] Three-Phase 200 VWater Proofing-10
20 Day(s) or more 115450Standard / Water ResistanceNo---637[Three-phase 200V] Three-Phase 200 VWater ProofingStraight Pipe Specifications10
20 Day(s) or more 115500StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115500StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115500Standard / Water ResistanceNo---637[Three-phase 200V] Three-Phase 200 VWater Proofing-10
20 Day(s) or more 115550StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115550StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
20 Day(s) or more 115600StandardNo---637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115600StandardNo---637[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications10
Quote 121600Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray637[Three-phase 200V] Three-Phase 200 V--10
20 Day(s) or more 115250StandardNo---392[Three-phase 200V] Three-Phase 200 V--15
20 Day(s) or more 115250StandardNo---392[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications15
20 Day(s) or more 115300StandardNo---392[Three-phase 200V] Three-Phase 200 V--15
20 Day(s) or more 115300StandardNo---392[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications15
20 Day(s) or more 115300Standard / Water ResistanceNo---392[Three-phase 200V] Three-Phase 200 VWater Proofing-15
20 Day(s) or more 115350StandardNo---392[Three-phase 200V] Three-Phase 200 V--15
20 Day(s) or more 115350StandardNo---392[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications15
20 Day(s) or more 115350Standard / Water ResistanceNo---392[Three-phase 200V] Three-Phase 200 VWater Proofing-15
20 Day(s) or more 115400StandardNo---392[Three-phase 200V] Three-Phase 200 V--15
20 Day(s) or more 115400StandardNo---392[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications15
20 Day(s) or more 115400Standard / Water ResistanceNo---392[Three-phase 200V] Three-Phase 200 VWater Proofing-15
20 Day(s) or more 115450StandardNo---392[Three-phase 200V] Three-Phase 200 V--15
20 Day(s) or more 115450StandardNo---392[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications15
20 Day(s) or more 115500StandardNo---392[Three-phase 200V] Three-Phase 200 V--15
20 Day(s) or more 115500StandardNo---392[Three-phase 200V] Three-Phase 200 V-Straight Pipe Specifications15
20 Day(s) or more 115550StandardNo---392[Three-phase 200V] Three-Phase 200 V--15

Loading...

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Bearing No Roller Material STKM12 Surface Treatment Trivalent Chromate
Drive Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)