(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TF Tech-Touch, Fitting Reducer

TF Tech-Touch, Fitting Reducer

A copper pipe fitting for water supply and hot water supply that can be installed by simply inserting without using fire.
[Features]
·You can connect by simply inserting it until it clicks into place.
·Installation time can be shortened.
·Can be installed in tight spaces without tools.
·It is easy to adjust the angle during installation.
·No fire or electricity required.
·Any type of connecting copper pipe is acceptable (but not for gas or kerosene pipes).
·A full range of peripheral components are available, including an insertion check tool.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TCH-FR-3/4X1/2

Part Number
TCH-FR-3/4X1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 20
Nominal B 1 3/4 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 22.22
Nominal A 2 [In case of different diameters] 15 Nominal B 2 [In case of different diameters] 1/2 Max. Operating Pressure(MPa) 1.6
Applicable Pipe O.D. 2 [In the case of different diameters](mm) 15.88 Operating Temperature Range(°C) ::95 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)