(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

TF Tech-Touch, Reducer Pipe

TF Tech-Touch, Reducer Pipe

A copper pipe fitting for water supply and hot water supply that can be installed by simply inserting without using fire.
[Features]
·You can connect by simply inserting it until it clicks into place.
·Installation time can be shortened.
·Can be installed in tight spaces without tools.
·It is easy to adjust the angle during installation.
·No fire or electricity required.
·Any type of connecting copper pipe is acceptable (but not for gas or kerosene pipes).
·A full range of peripheral components are available, including an insertion check tool.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TCH-DP-3/4X1/2

Part Number
TCH-DP-3/4X1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 20
Nominal B 1 3/4 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 22.22
Nominal A 2 [In case of different diameters] 15 Nominal B 2 [In case of different diameters] 1/2 Max. Operating Pressure(MPa) 1.6
Applicable Pipe O.D. 2 [In the case of different diameters](mm) 15.88 Operating Temperature Range(°C) ::95 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)