(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

Tool Scope Type WL Lens Barrel

Tool Scope Type WL Lens Barrel

[Features]
· A product in which the lighting device features a white LED light source.
· The observed image can be projected onto a TV monitor at the same time as observing through the eyepiece. (C mount camera and TV monitor must be purchased separately.)
· Specify the objective lens, eyepiece, and reticle. These will be included when the product is shipped.
· Also available without an objective lens, eyepiece, or reticle, etc.
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

PDF

Japanese Only

Mount included. Can Display An Observed Image Onto A Television Monitor

Tool Scope Type WL Lens Barrel appearance

Lens barrel type: tilt angle 45°, with TV lens barrel, built-in LED downward projecting illumination
Objective lens: OB-3
Eyepiece lens: OC-10 *Field of view may be eclipsed
Product with white LED light source for illumination device

Lens Magnification Combination Table

TS-WLC Lens Magnification Combination Table
Objective LensOB-3OB-5OB-10OB-20LWD-20
Objective Lens Length21 mm21 mm29.5 mm35.5 mm31 mm
Working Distance (W.D.)34 mm13 mm6.5 mm1.5 mm5.8 mm
EyepieceActual Field Of Viewø6 mmø3.6 mmø1.8 mmø0.9 mmø0.9 mm
OC-10Overall Magnification30×50×100×200×200×
EyepieceActual Field Of Viewø4 mmø2.4 mmø1.2 mmø0.6 mmø0.6 mm
OC-20Overall Magnification60×100×200×400×400×

Specifications

Product NumberTS-WLC
Product NameWL Type Lens Barrel
Lens Barrel TypeTilt Angle 45°, With TV Lens Barrel, Built-in LED Downward Projection Illumination
Mechanical Tube Length163 mm
Compatible Objective LensesOB-3, OB-5, OB-10, OB-20, LWD-20
Compatible Eyepiece LensesOC-10 *The Field Of View May Be Eclipsed, OC-20
Compatible ReticlesStandard, Cross, Micro, Cross Micro, Cross Micro 2, Circle
Combination MagnificationOverall Magnification 30× To 400×
Light SourceWhite LED, Illumination Cable Length 1.8 m
Power SupplyDedicated Power Supply TS-EP2A, With AC Adapter (Cable Length 1.8 m)
MassLens Barrel 0.6 kg, Power Supply 0.5 kg, AC Adapter 0.1 kg
AccessoryPower Supply (TS-EP2A), AC Adapter (Input Side 100 To 240 V AC, 50/60 Hz)

Exterior View, Dimensional Drawing

TS-WLC dimensional drawing

TS-WLC dimensional drawing

Objective Lens

Objective Lens

Eyepiece

Eyepiece

Reticle Drawing

1 scale 0.1 mm

1 scale 0.1 mm

Development Tidbits

 

This product was developed when a customer requested to imprint an image into a TV camera. Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

Related Products

M Type Stand

M Type Stand

Tool scope mounting stand.

S Type Stand

S Type Stand

Tool scope mounting stand.

O Type Mechanical Stand

O Type Mechanical Stand

Tool scope mounting stand.

Part Number
TS-WLC-3-10-1
TS-WLC-3-10-2
TS-WLC-3-10-4
TS-WLC-3-10-5
TS-WLC-3-10-6
TS-WLC-3-20-1
TS-WLC-3-20-2
TS-WLC-3-20-4
TS-WLC-3-20-5
TS-WLC-3-20-6
TS-WLC-5-10-1
TS-WLC-5-10-2
TS-WLC-5-10-4
TS-WLC-5-10-5
TS-WLC-5-10-6
TS-WLC-5-20-1
TS-WLC-5-20-2
TS-WLC-5-20-4
TS-WLC-5-20-5
TS-WLC-5-20-6
TS-WLC-10-10-1
TS-WLC-10-10-2
TS-WLC-10-10-4
TS-WLC-10-10-6
TS-WLC-10-20-1
TS-WLC-10-20-2
TS-WLC-10-20-4
TS-WLC-10-20-5
TS-WLC-10-20-6
Part NumberVolume DiscountDays to ShipObject Lens ratio Objective Lens type Object Lens magnification Ocular lens type Overall Magnification Diameter of Field of View
(φ mm)
Scale Plate Type Operating Distance
11 Day(s) or more 3 TimesOB-310 TimesOC-1030×6Standard34mm
11 Day(s) or more 3 TimesOB-310 TimesOC-1030×6Cross34mm
11 Day(s) or more 3 TimesOB-310 TimesOC-1030×6Cross-micro34mm
11 Day(s) or more 3 TimesOB-310 TimesOC-1030×6Cross-micro 234mm
11 Day(s) or more 3 TimesOB-310 TimesOC-1030×6Circle34mm
11 Day(s) or more 3 TimesOB-320 TimesOC-2060×4Standard34mm
11 Day(s) or more 3 TimesOB-320 TimesOC-2060×4Cross34mm
11 Day(s) or more 3 TimesOB-320 TimesOC-2060×4Cross-micro34mm
11 Day(s) or more 3 TimesOB-320 TimesOC-2060×4Cross-micro 234mm
11 Day(s) or more 3 TimesOB-320 TimesOC-2060×4Circle34mm
11 Day(s) or more 5 TimesOB-510 TimesOC-1050×3.6Standard13mm
11 Day(s) or more 5 TimesOB-510 TimesOC-1050×3.6Cross13mm
11 Day(s) or more 5 TimesOB-510 TimesOC-1050×3.6Cross-micro13mm
11 Day(s) or more 5 TimesOB-510 TimesOC-1050×3.6Cross-micro 213mm
11 Day(s) or more 5 TimesOB-510 TimesOC-1050×3.6Circle13mm
11 Day(s) or more 5 TimesOB-520 TimesOC-20100×2.4Standard13mm
11 Day(s) or more 5 TimesOB-520 TimesOC-20100×2.4Cross13mm
11 Day(s) or more 5 TimesOB-520 TimesOC-20100×2.4Cross-micro13mm
11 Day(s) or more 5 TimesOB-520 TimesOC-20100×2.4Cross-micro 213mm
11 Day(s) or more 5 TimesOB-520 TimesOC-20100×2.4Circle13mm
11 Day(s) or more 10 TimesOB-1010 TimesOC-10100×1.8Standard6.5mm
11 Day(s) or more 10 TimesOB-1010 TimesOC-10100×1.8Cross6.5mm
11 Day(s) or more 10 TimesOB-1010 TimesOC-10100×1.8Cross-micro6.5mm
11 Day(s) or more 10 TimesOB-1010 TimesOC-10100×1.8Circle6.5mm
11 Day(s) or more 10 TimesOB-1020 TimesOC-20200×1.2Standard6.5mm
11 Day(s) or more 10 TimesOB-1020 TimesOC-20200×1.2Cross6.5mm
11 Day(s) or more 10 TimesOB-1020 TimesOC-20200×1.2Cross-micro6.5mm
11 Day(s) or more 10 TimesOB-1020 TimesOC-20200×1.2Cross-micro 26.5mm
11 Day(s) or more 10 TimesOB-1020 TimesOC-20200×1.2Circle6.5mm

Loading...

  1. 1
 

Basic Information

Barrel type WL type barrel Mechanical Tube Length 163mm Light Source White LED. Lighting Cable Length: 1.8m
Power Supply Dedicated power supply TS-EP2A AC adapter (cable length 1.8m)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)