(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Tool Scope IL Type

Tool Scope IL Type

A product with a light guide specification lighting device. The product also features a built-in LED light source.· Includes a C mount. The observed image can be projected on a TV monitor. Specify an objective lens. Will be included and shipped. Also available without an objective lens. Contact us for more information.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TV-ILC-3
TV-ILC-5
TV-ILC-10
Part NumberVolume DiscountDays to ShipObject Lens ratio Objective Lens type Operating Distance
11 Day(s) or more 3 TimesOB-334mm
11 Day(s) or more 5 TimesOB-513mm
11 Day(s) or more 10 TimesOB-106.5mm

Loading...

  1. 1

Basic Information

Barrel type IL type barrel Object Lens magnification NA Mechanical Tube Length 163mm
Light Source White LED. Lighting Cable Length: 1.8m Power Supply Dedicated power supply TS-EP2A AC adapter (cable length 1.8m)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)