(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Basic Frame, M4 Series, Heavy Grade, AFS-1060

Basic Frame, M4 Series, Heavy Grade, AFS-1060

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFS-1060-4-[15-4000/1]

Part Number
AFS-1060-4-[15-4000/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
1 Piece(s) 12 Day(s) or more 1015 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 10 Extrusion Size 10x60 Extrusion Series NIC Autotec M4 Series
Extrusion Type Rectangle Number of Extrusion Slots 3 Row Groove × 0 Row Groove Number of Slotted Surfaces 1-Side Slot
Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)