(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Special frame SP Series flat bar (H: 2mm)

Special frame SP Series flat bar (H: 2mm)

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFFB-01505-[15-2000/1]
AFFB-01510-[15-2000/1]
AFFB-01515-[15-2000/1]
AFFB-01520-[15-2000/1]
AFFB-02020-[15-2000/1]
AFFB-02502-[15-2000/1]
AFFB-03005-[15-2000/1]
AFFB-03010-[15-2000/1]
AFFB-03015-[15-2000/1]
AFFB-03020-[15-2000/1]
AFFB-03030-[15-2000/1]
AFFB-04005-[15-2000/1]
AFFB-04010-[15-2000/1]
AFFB-04020-[15-2000/1]
AFFB-04040-[15-2000/1]
AFFB-04505-[15-2000/1]
AFFB-04512-[15-2000/1]
AFFB-06005-[15-2000/1]
AFFB-06010-[15-2000/1]
AFFB-06012-[15-2000/1]
AFFB-06015-[15-2000/1]
AFFB-06020-[15-2000/1]
AFFB-06030-[15-2000/1]
AFFB-08005-[15-2000/1]
AFFB-08010-[15-2000/1]
AFFB-08015-[15-2000/1]
AFFB-08020-[15-2000/1]
AFFB-08040-[15-2000/1]
AFFB-09005-[15-2000/1]
AFFB-09010-[15-2000/1]
AFFB-09012-[15-2000/1]
AFFB-09015-[15-2000/1]
AFFB-09020-[15-2000/1]
AFFB-10015-[15-2000/1]
AFFB-10020-[15-2000/1]
AFFB-12005-[15-2000/1]
AFFB-12010-[15-2000/1]
AFFB-12015-[15-2000/1]
AFFB-12020-[15-2000/1]
AFFB-20015-[15-2000/1]
AFFB-20020-[15-2000/1]
AFFB-25015-[15-2000/1]
AFFB-25020-[15-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Dimension (W)
(mm)
Height (H)
(mm)
Length
(mm)
1 Piece(s) 11 Day(s) or more 10A6063S-T515515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5151015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5151515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5152015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)202015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T525215 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T530515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5301015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5301515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5302015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)303015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)40515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)401015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)402015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)404015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T545515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)451215 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T560515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5601015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)601215 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5601515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5602015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)603015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T580515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)801015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)801515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)802015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)804015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T590515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5901015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)901215 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5901515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5902015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)1001515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5 (205)1002015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T5120515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T51201015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T51201515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T51202015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T52001515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T52002015 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T52501515 ~ 2000
1 Piece(s) 11 Day(s) or more 10A6063S-T52502015 ~ 2000

Loading...

  1. 1

Basic Information

Surface Treatment Alumite Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposition Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)