(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Extrusion Hinge (Supports Different Types) Fastener Set

Aluminum Extrusion Hinge (Supports Different Types) Fastener Set

Structural element of factory automation equipment. Main body material: A6N01S-T5. Surface treatment: anodizing * The tightening bolt and square nut are stainless steel. Set sale: set (square nut, nut holder, tightening bolt)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AHS-46-BNH
AHS-46-BNHS
AHS-48-BNH
AHS-48-BNHS
AHS-68-BNH
AHS-68-BNHS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Allowable Load
(N)
Length
(mm)
Width
(mm)
Compatible Extrusion Selection Tightening Bolt
1 Piece(s) 12 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)5550M4 Type And M6 TypeCSW-04-12 (two), CSW-06-15 (two)
1 Piece(s) 12 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)5550M4 Type And M6 TypeCSWS-04-12 (two), CSWS-06-15 (two)
1 Piece(s) 12 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel100 (When 2 is Used)5550M4 Type And M8 TypeCSW-04-12 (two), CSW-08-20 (two)
1 Piece(s) 12 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel100 (When 2 is Used)5550M4 Type And M8 TypeCSWS-04-12 (two), CSWS-08-20 (two)
1 Piece(s) 12 Day(s) or more 10Fastening Bolt/Square Nut Material: Steel150 (When 2 is Used)7560M6 Type And M8 TypeCSW-06-15 (two), CSW-08-20 (two)
1 Piece(s) 12 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless Steel150 (When 2 is Used)7560M6 Type And M8 TypeCSWS-06-15 (two), CSWS-08-20 (two)

Loading...

  1. 1

Basic Information

Type Flag Hinges Body Material A6N01S-T5 Surface Treatment Anodized
Main Body Color Silver Package deal Set( with square nuts and nut holder and Fastening bolts)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)