(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Electromagnetic Lock / Safety Door Switch Bracket Set Type A

Small Electromagnetic Lock / Safety Door Switch Bracket Set Type A

[Features]·Structural element of factory automation equipment. ·It can also be used for double doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4SL-BA

 
Part Number
D4SL-BA
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications (1) Body Mounting Bracket (2) Operating Key Mounting Bracket Material A6063S-T5/A6063S-T5, ABS Applicable Series M6 3030 Series (Frame Side) / M6 3030 Series (Door Side)

Please check the type/dimensions/specifications of the part D4SL-BA in the Small Electromagnetic Lock / Safety Door Switch Bracket Set Type A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)