(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corner Joint M8 Series

Corner Joint M8 Series

Structural element for factory automation equipment with single bracket specifications. Attachment bolts BCS-08-22-BK (3 pcs.) are included as accessory parts. [Applications]M8 standard. It connects 3 frames at the corners and used for safety covers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CJR-4040-8
CJS-4040-8
CJT-4040-8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Frame
1 Piece(s) 16 Day(s) or more 10AFSR-4040-8
1 Piece(s) 16 Day(s) or more 10-
1 Piece(s) 16 Day(s) or more 10AFSC-4040-8

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M8 Series Material Aluminum Die-casting + Polyamide Surface Treatment Baked Paint Finish
Specifications Bracket only

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)