(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vibration-resistant Rubber (cone, male screw on one side) (VD6)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VD6-2024M6H
VD6-2024M6L
VD6-2024M6M
VD6-2024M6M-SUS
VD6-3030M8H
VD6-3030M8L
VD6-3030M8M
VD6-3030M8M-SUS
VD6-3036M8H
VD6-3036M8L
VD6-3036M8M
VD6-3036M8M-SUS
VD6-3540M8H
VD6-3540M8L
VD6-3540M8M
VD6-3540M8M-SUS
VD6-5068M10H
VD6-5068M10L
VD6-5068M10M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. Load
(N)
Connecting Screw M Height H
(mm)
Hardness
(Shore A)
Outer Diameter D
(mm)
Mount material
1 Piece(s) 10 Day(s) or more 10330M62470±520Steel
1 Piece(s) 10 Day(s) or more 1082M62440±520Steel
1 Piece(s) 10 Day(s) or more 10130M62455±520Steel
1 Piece(s) 10 Day(s) or more 10130M62455±520Stainless Steel
1 Piece(s) 10 Day(s) or more 10630M83070±530Steel
1 Piece(s) 10 Day(s) or more 10190M83040±530Steel
1 Piece(s) 10 Day(s) or more 10260M83055±530Steel
1 Piece(s) 10 Day(s) or more 10260M83055±530Stainless Steel
1 Piece(s) 10 Day(s) or more 10650M83670±530Steel
1 Piece(s) 10 Day(s) or more 10180M83640±530Steel
1 Piece(s) 10 Day(s) or more 10320M83655±530Steel
1 Piece(s) 10 Day(s) or more 10320M83655±530Stainless Steel
1 Piece(s) 10 Day(s) or more 10630M84070±535Steel
1 Piece(s) 10 Day(s) or more 10260M84040±535Steel
1 Piece(s) 10 Day(s) or more 10300M84055±535Steel
1 Piece(s) 10 Day(s) or more 10300M84055±535Stainless Steel
1 Piece(s) 10 Day(s) or more 101950M106870±550Steel
1 Piece(s) 10 Day(s) or more 10490M106840±550Steel
1 Piece(s) 10 Day(s) or more 10890M106855±550Steel

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One Side Male Thread Antivibration Rubber Type Cone Vibration Absorber Material Natural Rubber (NR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)