(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super 300 type pillar fitting female connector (Part Numbers)

Super 300 type pillar fitting female connector

The SUPER-300 type PILLAR fitting is completely a new joint made of fluororesin, which can fully and securely meet the sophisticated and diversified requests such as "Safety," "Cleanliness," "Application at high temperature," "Compatibility to piping size," etc., the essential items in semiconductor liquid crystal manufacturing process.
◆ Reduction in tightening torque by updated sealing mechanism
Since the sealing force acts in radial direction as well as in thrust direction, this fitting is so constructed as to provide the stabilized sealing performance for a long time within wide temperature range, and to be resistible against heat cycle.
◆ Greatly enhanced workability due to simplified tightening control
The adoption of gauge ring made it possible to execute the union nut tightening control with sound, tactile impression and visual method, which greatly improved the workability. Further it has eliminated the fluctuation in execution such as insufficient tightening, excessive tightening, etc., thus assuring the safe and stabilized performance.
◆ Excellent sealing performance
Exhibits high sealing performance against each chemical liquid. Even the removal liquid having high penetration performance will not be oozed out.
◆ Radical reduction in micro-bubble and liquid accumulation
Since the flow passage sectional area is little decreased due to tightening of union nut, the flow passage will not be interfered. Besides, the micro-bubble/liquid accumulation was radically reduced due to adoption of special shape sleeve.
◆ high working pressure/temperature
The maximum working temperature is 200°C, and the tube holding strength is over the burst pressure of tube.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-FC8-2A
P-FCW4-N6A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Applicable Tube O.D. (mm) D2 Applicable Tube O.D. (inch) D (D1) Applicable Tube O.D. (inch) D2 Connection Screw Type M (M1) Connection Screw Nominal M (M1)
1 Piece(s) 16 Day(s) or more 86--Rc1/4B
1 Piece(s) 16 Day(s) or more --1/23/8NPT (Female thread)3/4B

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Pipe Type Fitting Body Material PTFE
Thread-to-Pipe Connection Type Female Threaded Straight (Bamboo Shoot) Type of Related Component Nut Max. Operating Pressure(MPa) 0.7
Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)