(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ID Clamp (MBID) (Part Numbers)

ID Clamp (MBID)
  • On Sale Till 31/03/2025

[Features]
· Can clamp workpieces from the inside.
· Useful for multi-cavity workpieces.
· Workpieces can be clamped by fastening the clamp with a hex key, but it is also possible to automate the clamping using a hydraulic pull cylinder.
· You can cut the clamp part yourself so that the dimensions are right for the clamp diameter, securely fastening the workpiece.
· The tapered bolt has a fluoropolymer coating to prevent sticking.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MBID06
MBID08
MBID12
MBID16B
MBID16C
MBID16D
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSClamping Force
(kN)
Inner Diameter Clamp Applicable Workpiece Diameter
(φ)
Clamping force
(kN)
Applicable workpiece diameter
(φ)
Trusco Code
1 Piece(s) 1 Day(s) -8.412.2~14.28.412.2~14.2292-6822
1 Piece(s) Same day 101113.5~201113.5~20297-0481
1 Piece(s) 1 Day(s) -2623~35.32623~35.3292-6849
1 Piece(s) 12 Day(s) or more -4429.3~51.54429.3~51.5292-6865
1 Piece(s) 1 Day(s) 104429.3~77.74429.3~77.7292-6873
1 Piece(s) 12 Day(s) or more -4429.3~1034429.3~103292-6881

Loading...

  1. 1

Basic Information

Clamp Type Internal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)