Swing Clamp (Spiral Type) PTSW2

Part Number

Configured Part Number is shown.

 
Part Number
PTSW2-12L
PTSW2-12NL
PTSW2-12NR
PTSW2-12R
Part NumberVolume DiscountDays to ShipRoHSSwivel direction Specifications
11 Day(s) or more 10LeftWith Hook
11 Day(s) or more 10LeftNo Hook
11 Day(s) or more 10RightNo Hook
11 Day(s) or more 10RightWith Hook

Loading...

  1. 1

Basic Information

Tightening Force (Range Selectable)(N) 3000~ Material SCM440 Type Main Body
Type Hold Down Type Applicable Tightening Force(N) 6000 Stroke S(mm) 10
Attaching Portion Shape Flange Base Surface Treatment Black Oxide Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)