• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bushing For Index Plunger (Tapered, High Position Type) HPNDX-TB

Bushing For Index Plunger (Tapered, High Position Type) HPNDX-TB

[Features]
· A bushing for hand-operated indexing plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features Of Bushing For Index Plunger

External appearance of HPNDX-TB

External appearance of HPNDX-TB

External appearance of HPNDX-TB-SUS

External appearance of HPNDX-TB-SUS

TypeMain Body
HPNDX-TBSUM22L
Black oxide coating
HRC58 to 64
HPNDX-TB-SUSSUS420
HRC54 to 56

Specifications Of Bushing For Index Plunger

Dimensional drawing of bushing for index plunger

Dimensional drawing of bushing for index plunger

SteelSUSdD
(n6)
L
(+0.2
0)
Weight
(g)
Part NumberPart Number
HPNDX10TBHPNDX10TB-SUS5862
HPNDX12TBHPNDX12TB-SUS61073
HPNDX16TBHPNDX16TB-SUS813.59.58
HPNDX20TBHPNDX20TB-SUS101711.515

Bushing For Index Plunger Usage Examples

Mounting machining dimensions.
After checking contact with tapered surface, secure with nut.

Mounting dimensional drawing (1)

Mounting dimensional drawing (1)

Mounting dimensional drawing (2)

Mounting dimensional drawing (2)

Sized3
(H7)
HPNDX-TB
HPNDX-TB-SUS
108
1210
1613.5
2017
Part Number
HPNDX10TB
HPNDX10TB-SUS
HPNDX12TB
HPNDX12TB-SUS
HPNDX16TB
HPNDX16TB-SUS
HPNDX20TB
HPNDX20TB-SUS
Part NumberVolume DiscountDays to ShipRoHSBody Material Outer Diameter D
(φ)
Heat Resistant Temperature
(℃)
12 Day(s) or more 10SUM22L880°
12 Day(s) or more 10SUS420880°
12 Day(s) or more 10SUM22L1080°
14 Day(s) or more 10SUS4201080°
14 Day(s) or more 10SUM22L13.580°
10 Day(s) or more 10SUS42013.580°
14 Day(s) or more 10SUM22L1780°
12 Day(s) or more 10SUS4201780°

Loading...

  1. 1
 

Basic Information

Type Mounting auxiliary parts Shape Tapered hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)