(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wrench For TWDXN

Part Number

Configured Part Number is shown.

TWDXN-W1416

Wrench For TWDXN Specifications

Wrench for TWDXN external appearance

Wrench for TWDXN external appearance

Wrench for TWDXN dimensional drawing

Wrench for TWDXN dimensional drawing

Weight: 28 g
Materials: main body: steel, zinc plating

Part Number
TWDXN-W1416
Part NumberVolume DiscountDays to ShipRoHS
10 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Applicable Indexing Plunger Body Material Steel Wrench Size 14/16

Please check the type/dimensions/specifications of the part TWDXN-W1416 in the Wrench For TWDXN series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)