(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

933 CAC 10 K Screw-in Foot Valve Lever Type

933 CAC 10 K Screw-in Foot Valve Lever Type

NTV feed valve with safety design to adjust performance according to fluid.
The standard product shown is an example of the mass-produced products we have in ample stock. This allows us to deliver quality products inexpensively.
Any quantity can be ordered.
For custom orders, send us a sample or drawings and we will provide an estimate and produce a design draft.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
933-40A
933-50A
933-65A
933-80A
933-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipControl Side Plumbing Pipe Thread Nominal
1 Piece(s) 15 Day(s) or more 1 1/2B
1 Piece(s) 15 Day(s) or more 2B
1 Piece(s) 15 Day(s) or more 2 1/2B
1 Piece(s) 15 Day(s) or more 3B
1 Piece(s) 15 Day(s) or more 4B

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material CAC406
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Rc
Handle Shape Lever Body Lining No Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)