(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Stainless Steel Screw-In Tube Fitting Stainless Steel Half Socket

Stainless Steel Screw-In Tube Fitting Stainless Steel Half Socket

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, half socket.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HS6A
HS8A
HS10A
HS15A
HS20A
HS25A
HS32A
HS40A
HS50A
HS65A
HS80A
HS100A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimension L
(mm)
1 Piece(s) 14 Day(s) or more 1/8B(6A)12
1 Piece(s) 15 Day(s) or more 1/4B(8A)15
1 Piece(s) 17 Day(s) or more 3/8B(10A)16
1 Piece(s) 15 Day(s) or more 1/2B(15A)20
1 Piece(s) 17 Day(s) or more 3/4B(20A)21
1 Piece(s) 14 Day(s) or more 1B(25A)25
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)28
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)28
1 Piece(s) 14 Day(s) or more 2B(50A)34
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)39
1 Piece(s) 14 Day(s) or more 3B(80A)42
1 Piece(s) 14 Day(s) or more 4B(100A)50

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 G (Tapped) Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35
Specifications Half

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)