• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Suspension using a chain【1-2 Pieces Per Package】

Suspension using a chain

[Features]
· Storage is often a problem at home. A suspension chain set that can be used to mount shelves, boxes, and other similar items using any standard commercially available screwdriver.
· Helps increase valuable storage space in the user's living room or bathroom.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-101
T-102
T-103
T-104
T-105
T-106
T-107
T-108
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSurface Treatment Chain Content Board Thickness
(mm)

2 Pieces Per Package

13 Day(s) or more White(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×2 piece18~19

2 Pieces Per Package

Quote Black(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×2 piece18~19

2 Pieces Per Package

12 Day(s) or more White(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×2 piece15~16

2 Pieces Per Package

12 Day(s) or more Black(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×2 piece15~16
14 Day(s) or more White(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×1 piece18~19
Quote Black(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×1 piece18~19
14 Day(s) or more White(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×1 piece15~16
Quote Black(Wide Mantel IM120×70cm/ATTACHING FITTINGS) ×1 piece15~16

Loading...

  1. 1

Basic Information

Types Chains Material Iron Product Size(mm) W: 90, H: 170, D: 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)