Parts Pack, Round Snap【1-4 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
P-625
P-626
P-627
P-628
P-629
P-630
P-631
P-632
P-633
P-634
P-637
P-638
P-639
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Reference Applied Load
(kg)
Contents of A Pack
9 Day(s) or more IronBright Chromate3IKS-2×1 pcs.
14 Day(s) or more IronBright Chromate3IKS-3×1 pcs.
14 Day(s) or more IronBright Chromate3IKS-4×1 pcs.
10 Day(s) or more IronNickel5IKS-104×1 pcs.
13 Day(s) or more IronNickel2IKS-105×1 pcs.

2 Pieces Per Package

13 Day(s) or more IronNickel3IKS-106×2 pcs.

4 Pieces Per Package

13 Day(s) or more IronNickel1IKS-107×4 pcs.

2 Pieces Per Package

10 Day(s) or more BrassNickel1BKS-108×2 pcs.
Quote BrassNickel0.4BKS-109×1 pcs.

2 Pieces Per Package

Quote BrassNickel0.5BKS-110×2 pcs.

2 Pieces Per Package

13 Day(s) or more Stainless SteelPolishing2SKS-105×2 pcs.

2 Pieces Per Package

10 Day(s) or more Stainless SteelPolishing1.5SKS-107×2 pcs.

3 Pieces Per Package

14 Day(s) or more Stainless SteelPolishing1SKS-108×3 pcs.

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Size(mm) W: 50, H: 85, D: 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)